Digital Absolute Micrometer QuickMike, Inch (293-676-20)

Digital Absolute Micrometer QuickMike, Inch 293-676-20

Product Details:

Manufacturer part number: 293-676-20

Brand: MITUTOYO

Price: 587.00

Delivery time: 5 Days


Technical Data:

Mass: 275 g

Max. Permissible Error J MPE: ±0.0001 inch

Parallelism: 0.00008 inch

Range: 0 - 1.2 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

293-676-20

Part Number
293-676-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)

587.00 €

1 5 Days 275±0.00010.000080 - 1.2

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Data Output Yes Digital Step(inch) 0.00005 Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 10 mm Flatness(inch) 0.000012
HOLD Yes Inch-Metric Inch/Metric Measuring Spindle(mm) ø6.35, non-rotating, spindle feed 10
Measured force(N) 5-12 Power Supply 1 battery SR-44 Battery life Approx. 5 years

This page is Digital Absolute Micrometer QuickMike, Inch, part number 293-676-20.
You can find the detail information about specifications and dimensions on part number 293-676-20.

Variation of this product

Part Number
293-677-20
293-678-20
293-679-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)

889.47 €

1 5 Days 355±0.00010.000081 - 2.2

953.95 €

1 5 Days 525±0.000150.000042 - 3.2

988.16 €

1 60 Days 625±0.000150.000123 - 4.2

Tech Support