Digital Caliper Jaw Micrometer (343-250-30)

Digital Caliper Jaw Micrometer 343-250-30

Product Details:

Manufacturer part number: 343-250-30

Brand: MITUTOYO

Price: 915.00

Delivery time: 5 Days


Technical Data:

Mass: 320 g

Digital Step: - inch

Flatness: 0.3 µm

Flatness: - inch

Inch-Metric: Metric


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

343-250-30

Part Number
343-250-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

915.00 €

1 5 Days 320-0.3-Metric±5---0-253

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 7.5 mm Function Lock Yes HOLD Yes
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 1-6
Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

This page is Digital Caliper Jaw Micrometer, part number 343-250-30.
You can find the detail information about specifications and dimensions on part number 343-250-30.

Variation of this product

Part Number
343-251-30
343-252-30
343-253-30
343-350-30
343-351-30
343-352-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

982.00 €

1 5 Days 340-0.3-Metric±6---25-503

1,037.00 €

1 5 Days 390-0.3-Metric±7---50-754

1,081.00 €

1 60 Days 440-0.3-Metric±8---75-1004

915.00 €

1 5 Days 3200.00005-0.000012Inch/Metric-±0.000250.000120 - 1--

982.00 €

1 60 Days 3400.00005-0.000012Inch/Metric-±0.00030.000121-2--

1,037.00 €

1 5 Days 3900.00005-0.000012Inch/Metric-±0.000350.000162-3--

Tech Support