Digital Crimp Height Micrometer IP65 (342-271-30)

Digital Crimp Height Micrometer IP65 342-271-30

Product Details:

Manufacturer part number: 342-271-30

Brand: MITUTOYO

Price: 720.00

Delivery time: 5 Days


Technical Data:

Mass: 270 g

Digital Step: - inch

Graduation: -

Inch-Metric: Metric

Max. Permissible Error J MPE: ±3 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

342-271-30

Part Number
342-271-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Graduation Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)

720.00 €

1 5 Days 270--Metric±3--0-20

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 7.5 mm Function Lock Yes HOLD Yes
Measuring Spindle With spindle lock,ø6.35 mm, spindle pitch 0.5 mm (342-271-30. 112-401)without spindle lockø6.35 mm, spindle pitch (342-451-20) 10 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 3-8
Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

This page is Digital Crimp Height Micrometer IP65, part number 342-271-30.
You can find the detail information about specifications and dimensions on part number 342-271-30.

Variation of this product

Part Number
342-371-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Graduation Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)

720.00 €

1 5 Days 2750.00050.00005 inch / 0.001 mmInch/Metric-±0.000150 - 0.8-

Tech Support