Digital Depth Micrometer (329-250-30)

Digital Depth Micrometer 329-250-30

Product Details:

Manufacturer part number: 329-250-30

Brand: MITUTOYO

Price: 938.00

Delivery time: 5 Days


Technical Data:

Mass: 540 g

Base: -

Base (W x T): 101.6 x 16 inch

Digital Step: -

Digital Step: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

329-250-30

Part Number
329-250-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Base Base (W x T)
(inch)
Digital Step Digital Step
(inch)
Digital Step
(mm)
Inch-Metric Number of Rods Parallelism Base/Rod Parallelism Base/Rod
(µm)
Range
(inch)
Zero Point Errors of Rods Zero Point Errors of Rods
(µm)

938.00 €

1 5 Days 540-101.6 x 16--0.001Metric6-7--±4

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital 2 x PRESET Yes
ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes Auto Power OFF After 1/5/10 min. Non use Hardened tool steel
DATA (output with Cable) / Hold (display value) Yes Data Output Yes Digital/Analog Digital
Flatness Base(µm) 2 Flatness Rod(µm) 0.3 Lock Function Yes
Low Voltage Alarm Yes Measuring Face Hardened, precision ground, micro-lap finish Measuring Span(mm) 25
Micrometer Head Feed (0-25 mm) (excluding quantizing Error)(µm) ±3 Scale Thimble and sleeve satin chrome finish, ∅18 mm Spindle Pitch(mm) 0.5
Measured force(N) 5-10 Power Supply 1.0 battery SR-44.0 Battery life Approx. 2.4 years

This page is Digital Depth Micrometer, part number 329-250-30.
You can find the detail information about specifications and dimensions on part number 329-250-30.

Variation of this product

Part Number
329-251-30
329-350-30
329-351-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Base Base (W x T)
(inch)
Digital Step Digital Step
(inch)
Digital Step
(mm)
Inch-Metric Number of Rods Parallelism Base/Rod Parallelism Base/Rod
(µm)
Range
(inch)
Zero Point Errors of Rods Zero Point Errors of Rods
(µm)

1,199.00 €

1 5 Days 790-101.6 x 16--0.001Metric12-10--±6

938.00 €

1 5 Days 5404 x 0.63-209-918--Inch/Metric6(4+L/50) µm L=max. measuring length (mm)-0 - 6±4 µm (0-150 mm)±6 µm (0-300 mm)-

1,199.00 €

1 5 Days 7904 x 0.63--0.00010.001Inch/Metric12(4+L/50) µm L=max. measuring length (mm)-0 - 12±4 µm (0-150 mm)±6 µm (0-300 mm)-

Tech Support