Digital Disc Micrometer QuickMike, IP65 (369-412-20)

Digital Disc Micrometer QuickMike, IP65 369-412-20

Product Details:

Manufacturer part number: 369-412-20

Brand: MITUTOYO

Price: 1,109.00

Delivery time: 60 Days


Technical Data:

Mass: 490 g

Digital Step: - inch

Flatness: 1 µm

Inch-Metric: Metric

Max. Permissible Error J MPE: ±4 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

369-412-20

Part Number
369-412-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Flatness
(µm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)
Measured force
(N)

1,109.00 €

1 60 Days 490-1Metric±4---25-5543-8

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Additional Spec Disk=20 mm Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 10 mm HOLD Yes Measurable Module(mm) 0.5-6
Measuring Spindle(mm) ø6.35, non-rotating, spindle feed 10 Power Supply 1 battery SR-44 Battery life Approx. 5 years

This page is Digital Disc Micrometer QuickMike, IP65, part number 369-412-20.
You can find the detail information about specifications and dimensions on part number 369-412-20.

Variation of this product

Part Number
369-411-20
369-421-20
369-422-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Flatness
(µm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)
Measured force
(N)

1,018.00 €

1 5 Days 360-1Metric±4---0-3043-8

1,339.47 €

1 60 Days 3600.00005-Inch/Metric-±0.00020.00021 - 1.2---

1,459.21 €

1 60 Days 4850.00005-Inch/Metric-±0.00020.00021 - 2.2---

Tech Support