Digital Disc Micrometer, IP65, Non-Rotating Spindle

Digital Disc Micrometer, IP65, Non-Rotating Spindle
This Digimatic Disc Micrometer allows you to measure a range of different materials.
It offers you the following benefits:
- Non-rotating spindle and disc-shaped measuring surfaces.
- Measuring the root tangent length of spur and helical gears
- Measurable range of gear pitch: 0.5-6 module
- Suitable for measuring felt, rubber, cardboard, fabric etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
369-250-30
369-251-30
369-252-30
369-253-30
369-350-30
369-351-30
369-352-30
369-353-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Digital Step
(inch)
Flatness
(µm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

946.00 €

1 5 Days 340Disk=20 mm-1Metric±4---0-254

1,036.00 €

1 60 Days 480Disk=20 mm-1Metric±4---25-504

1,080.00 €

1 60 Days 635Disk=20 mm-1Metric±6---50-756

1,132.00 €

1 60 Days 775Non-Rotating Spindle-1Metric±6---75-1006

946.00 €

1 5 Days 340Disk=20 mm0.00005-Inch/Metric-±0.00020.00020 - 1--

1,036.00 €

1 60 Days 480Disk=20 mm0.00005-Inch/Metric-±0.00020.00021-2--

1,080.00 €

1 60 Days 635Disk=20 mm0.00005-Inch/Metric-±0.00030.00032-3--

1,132.00 €

1 5 Days 775Disk=20 mm0.00005-Inch/Metric-±0.00030.00033-4--

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 7.5 mm Function Lock Yes HOLD Yes
Measurable Module(mm) 0.5-6 Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm
Measured force(N) 3-8 Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

Tech Support