Digital Flute V-Anvil Micrometer with Groove (314-251-30)

Digital Flute V-Anvil Micrometer with Groove 314-251-30

Product Details:

Manufacturer part number: 314-251-30

Brand: MITUTOYO

Price: 1,009.00

Delivery time: 5 Days


Technical Data:

Mass: 275 g

Digital Step: - inch

Inch-Metric: Metric

Max. Permissible Error J MPE: ±4 µm

Max. Permissible Error J MPE: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

314-251-30

Part Number
314-251-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Setting Standard

1,009.00 €

1 5 Days 275-Metric±4--1-15167-327 ø5 mm

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital 2 x PRESET Yes
ABS / INC (INC ZERO) Yes Additional Spec With Groove Auto Power OFF After 20 min. Non use Yes
Digital Step(mm) 0.001 Digital/Analog Digital Display LCD, character height 7.5 mm
Function Lock Yes HOLD Yes Measuring Force 5-10 N3-8 N (1-15 mm)
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.75 mm Remarks With groove Scale Thimble and sleeve satin chrome finish, ø18 mm
Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

This page is Digital Flute V-Anvil Micrometer with Groove, part number 314-251-30.
You can find the detail information about specifications and dimensions on part number 314-251-30.

Variation of this product

Part Number
314-252-30
314-351-30
314-352-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Setting Standard

1,054.00 €

1 5 Days 410-Metric±4--10-25167-328 ø10 mm

1,009.00 €

1 5 Days 2750.00005Inch/Metric-±0.00020.05 - 0.6-167-337 ø0.2 inch

1,054.00 €

1 60 Days 4100.00005Inch/Metric-±0.00020.4 - 1-167-338 ø0.4 inch

Tech Support