Digital Gear Tooth Micrometer IP65 (324-254-30)

Digital Gear Tooth Micrometer IP65 324-254-30

Product Details:

Manufacturer part number: 324-254-30

Brand: MITUTOYO

Price: 1,100.00

Delivery time: 5 Days


Technical Data:

Mass: 600 g

Digital Step: - inch

Inch-Metric: Metric

Range: - inch

Range: 75-100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

324-254-30

Part Number
324-254-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

1,100.00 €

1 5 Days 600-Metric-75-100-3

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital 2 x PRESET Yes
ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 7.5 mm Function Lock Yes
HOLD Yes Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm
Measured force(N) 5-10 Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

This page is Digital Gear Tooth Micrometer IP65, part number 324-254-30.
You can find the detail information about specifications and dimensions on part number 324-254-30.

Variation of this product

Part Number
324-251-30
324-252-30
324-253-30
324-351-30
324-352-30
324-353-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

1,027.00 €

1 5 Days 400-Metric-0-25-3

1,048.00 €

1 5 Days 490-Metric-25-50-3

1,073.00 €

1 5 Days 530-Metric-50-75-3

1,027.00 €

1 5 Days 4000.00005Inch/Metric0 - 1-0.00015-

1,048.00 €

1 60 Days 4900.00005Inch/Metric1-2-0.00015-

1,073.00 €

1 60 Days 5300.00005Inch/Metric2-3-0.00015-

Tech Support