Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
345-250-30 |
345-251-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Max. Permissible Error J MPE (µm) | Range (mm) | |
---|---|---|---|---|---|---|---|---|
915.00 € | 1 | 5 Days | 305 | ±5 | 5-30 | |||
963.00 € | 1 | 60 Days | 310 | ±6 | 25-50 |
Loading...
Type | Special Micrometer | Display Method | Digital | 2 x PRESET | Yes |
---|---|---|---|---|---|
Auto Power OFF After 20 min. Non use | Yes | Data Output | Yes | DATA/HOLD | Yes |
Digital Step(mm) | 0.001 | Digital/Analog | Digital | Display | LCD, character height 7.5 mm |
Function Lock | Yes | Inch-Metric | Metric | Low Voltage Alarm | Yes |
Measuring Face | Carbide tipped | Measuring Spindle | With spindle lock, spindle pitch 0.5 mm | Scale | Thimble and sleeve satin chrome finish, ø18 mm |
Measured force(N) | 1-6 | Power Supply | 1 battery SR-44 | Battery life | 2.4 years |