Measuring Heads for Economy Holtest (04AZA839)

Measuring Heads for Economy Holtest 04AZA839

Product Details:

Manufacturer part number: 04AZA839

Brand: MITUTOYO

Price: 390.00

Delivery time: 60 Days


Technical Data:

Range: - inch

Range: 12-16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04AZA839

Part Number
04AZA839
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range
(inch)
Range
(mm)

390.00 €

1 60 Days -12-16

Loading...

  1. 1

Basic information

Type Micrometer Head

This page is Measuring Heads for Economy Holtest, part number 04AZA839.
You can find the detail information about specifications and dimensions on part number 04AZA839.

Variation of this product

Part Number
04AZA840
04AZA841
04AZA842
04AZA848
04AZA849
04AZA850
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Range
(inch)
Range
(mm)

390.00 €

1 60 Days -160-20

376.00 €

1 60 Days 0.5 - 0.65-

380.00 €

1 60 Days 0.65 - 0.8-

419.00 €

1 60 Days -20-25

421.00 €

1 5 Days -25-30

404.00 €

1 60 Days 0.8 - 1-

Tech Support