Digital Micrometer Head, IP65 (350-383-30)

Digital Micrometer Head, IP65 350-383-30

Product Details:

Manufacturer part number: 350-383-30

Brand: MITUTOYO

Price: 575.00

Delivery time: 60 Days


Technical Data:

Digital Step: 0.00005 inch

Fixture Thickness for Clamp Nut: - mm

Inch-Metric: Inch/Metric

Max. Permissible Error J MPE: - µm

Max. Permissible Error J MPE: ±0.0001 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

350-383-30

Part Number
350-383-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Digital Step
(inch)
Fixture Thickness for Clamp Nut
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Remarks Spindle End Spindle Pitch
(mm)
Stem Stem Diameter
(inch)
Stem Diameter
(mm)

575.00 €

1 60 Days 0.00005-Inch/Metric-±0.00010 - 1-IP65Spherical (SR4)-Plain0.5-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Digital Mass(g) 230
2 x PRESET Yes ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes
Digital Step(mm) 0.001 Digital/Analog Digital Display LCD, character Height 7.5 mm
Function Lock Yes HOLD Yes Measuring Spindle With spindle lock, ø6.35 mm
Scale Thimble and sleeve satin chrome finish Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

This page is Digital Micrometer Head, IP65, part number 350-383-30.
You can find the detail information about specifications and dimensions on part number 350-383-30.

Variation of this product

Part Number
350-271-30
350-272-30
350-273-30
350-281-30
350-283-30
350-284-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Digital Step
(inch)
Fixture Thickness for Clamp Nut
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Remarks Spindle End Spindle Pitch
(mm)
Stem Stem Diameter
(inch)
Stem Diameter
(mm)

516.00 €

1 5 Days --Metric±2--0-25IP65Flat0.5Plain-12

529.00 €

1 60 Days -11.5Metric±2--0-25Threaded stemFlat0.5w/ clamp nut-12

575.00 €

1 5 Days --Metric±2--0-25IP65Spherical (SR4)0.5Plain-12

417.00 €

1 5 Days --Metric±2--0-25IP65Flat0.5Plain-12

575.00 €

1 60 Days --Metric±2--0-25IP65Spherical (SR4)0.5Plain-12

586.00 €

1 5 Days -11.5Metric±2--0-25IP65Spherical (SR4)0.5w/ clamp nut-12

Tech Support