Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
350-261-30 |
350-361-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Digital Step (inch) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Range (inch) | Range (mm) | Remarks | Spindle Pitch (mm) | Stem Diameter (inch) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
556.00 € | 1 | 5 Days | - | Metric | ±2 | - | - | 0-25 | IP65, w/ non-rotatingmeasuring facew/o ratched stop | 0.5 | - | 12 | |||
556.00 € | 1 | 60 Days | 0.00005 | Inch/Metric | - | ±0.0001 | 0 - 1 | - | IP65, w/ non-rotatingmeasuring facew/o rateched stop | - | 0.5 | - |
Loading...
Type | Micrometer Head | Display Method | Digital | Mass(g) | 235 |
---|---|---|---|---|---|
2 x PRESET | Yes | ABS / INC (INC ZERO) | Yes | Auto Power OFF After 20 min. Non use | Yes |
Digital Step(mm) | 0.001 | Digital/Analog | Digital | Display | LCD, character Height 7.5 mm |
Function Lock | Yes | HOLD | Yes | Measuring Spindle | With spindle lock, ø6.35 mm |
Scale | Thimble and sleeve satin chrome finish | Spindle End | Flat | Stem | Plain |
Power Supply | 1 battery SR-44 | Battery life | Approx. 2.4 years |
Configure
Basic Attributes
Digital Step(inch)
Inch-Metric
Max. Permissible Error J MPE(µm)
Max. Permissible Error J MPE(inch)
Range(inch)
Range(mm)
Remarks
Spindle Pitch(mm)
Stem Diameter(inch)
Type
Filter by standard shipping days
Optional Attributes