Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
350-252-30 |
350-254-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spindle End | |
---|---|---|---|---|---|---|
529.00 € | 1 | 5 Days | Flat | |||
581.00 € | 1 | 5 Days | Spherical (SR4) |
Loading...
Type | Micrometer Head | Display Method | Digital | Mass(g) | 230 |
---|---|---|---|---|---|
2 x PRESET | Yes | ABS / INC (INC ZERO) | Yes | Auto Power OFF After 20 min. Non use | Yes |
Digital Step(mm) | 0.001 | Digital/Analog | Digital | Display | LCD, character Height 7.5 mm |
Fixture Thickness for Clamp Nut(mm) | 11.5 | Function Lock | Yes | HOLD | Yes |
Inch-Metric | Metric | Max. Permissible Error J MPE(µm) | ±2 | Measuring Spindle | With spindle lock, ø6.35 mm |
Range(mm) | 0-25 | Scale | Thimble and sleeve satin chrome finish | Spindle Pitch(mm) | 0.5 |
Stem | w/ clamp nut | Power Supply | 1 battery SR-44 | Battery life | Approx. 2.4 years |
Stem Diameter(mm) | 10 |