Digital Micrometer IP65 (293-240-30)

Digital Micrometer IP65 293-240-30

Product Details:

Manufacturer part number: 293-240-30

Brand: MITUTOYO

Price: 244.00

Delivery time: 5 Days


Technical Data:

Mass: 270 g

Set Content: -

2 x PRESET (over 100 mm): -

Data Output: No

Digital Step: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

293-240-30

Part Number
293-240-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Set Content 2 x PRESET (over 100 mm) Data Output Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)
Battery life

244.00 €

1 5 Days 270--No-0.3-Metric±1---0-251Approx. 2.4 years

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 7.5 mm Function Lock Yes HOLD Yes
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10
Power Supply 1 battery SR-44

This page is Digital Micrometer IP65, part number 293-240-30.
You can find the detail information about specifications and dimensions on part number 293-240-30.

Variation of this product

Part Number
293-241-30
293-242-30
293-243-30
293-244-30
293-245-30
293-247-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Set Content 2 x PRESET (over 100 mm) Data Output Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)
Battery life

342.00 €

1 5 Days 330--No-0.3-Metric±1---25-501Approx. 2.4 years

412.00 €

1 5 Days 470--No-0.3-Metric±2---50-752Approx. 2.4 years

469.00 €

1 5 Days 625--No-0.3-Metric±2---75-1002Approx. 2.4 years

261.00 €

1 5 Days 270--No-0.3-Metric±1---0-251Approx. 2.4 years

350.00 €

1 5 Days 330--No-0.3-Metric±1---25-501Approx. 2.4 years

528.00 €

1 5 Days 625--No-0.3-Metric±2---75-1002Approx. 2.4 years

Tech Support