Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
293-334-30 |
293-344-30 |
293-345-30 |
293-346-30 |
293-347-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Data Output | Max. Permissible Error J MPE (inch) | Parallelism (inch) | Range (inch) | |
---|---|---|---|---|---|---|---|---|---|---|
379.00 € | 1 | 5 Days | 280 | Yes | ±0.00005 | 0.00004 | 0 - 1 | |||
261.00 € | 1 | 5 Days | 280 | No | ±0.00005 | 0.00004 | 0 - 1 | |||
350.00 € | 1 | 5 Days | 340 | No | ±0.00005 | 0.00004 | 1-2 | |||
461.00 € | 1 | 5 Days | 480 | No | ±0.0001 | 0.00008 | 2-3 | |||
528.00 € | 1 | 5 Days | 635 | No | ±0.0001 | 0.00008 | 3-4 |
Loading...
Type | Special Micrometer | Display Method | Digital | 2 x PRESET (over 100 mm) | Yes |
---|---|---|---|---|---|
ABS / INC (INC ZERO) | Yes | Additional Spec | Ratched Thimble | Auto Power OFF After 20 min. Non use | Yes |
Digital Step(inch) | 0.00005 | Digital Step(mm) | 0.001 | Digital/Analog | Digital |
Display | LCD, character height 7.5 mm | Flatness(inch) | 0.000012 | Function Lock | Yes |
HOLD | Yes | Inch-Metric | Inch/Metric | Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm |
Scale | Thimble and sleeve satin chrome finish, ø18 mm | Measured force(N) | 5-10 | Power Supply | 1 battery SR-44 |
Battery life | Approx. 2.4 years |
Configure