Digital Micrometer QuantuMike IP65 (293-140-30)

Digital Micrometer QuantuMike IP65 293-140-30

Product Details:

Manufacturer part number: 293-140-30

Brand: MITUTOYO

Price: 380.00

Delivery time: 5 Days


Technical Data:

Mass: 265 g

Data Output: Yes

Digital Step: - inch

Flatness: 0.3 µm

Flatness: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

293-140-30

Part Number
293-140-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Data Output Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

380.00 €

1 5 Days 265Yes-0.3-Metric±1---0-251

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 7.5 mm Function Lock Yes HOLD Yes
Measuring Spindle With spindle lock, ø6.35mm, spindle pitch 2 mm Scale Thimble and sleeve satin chrome finish, ø19.3 mm Measured force(N) 7-12
Power Supply 1 battery SR44 Battery life Approx. 2.4 years

This page is Digital Micrometer QuantuMike IP65, part number 293-140-30.
You can find the detail information about specifications and dimensions on part number 293-140-30.

Variation of this product

Part Number
293-142-30
293-143-30
293-145-30
293-146-30
293-147-30
293-148-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Data Output Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

561.00 €

1 5 Days 465Yes-0.3-Metric±2---50-752

633.00 €

1 5 Days 620Yes-0.3-Metric±2---75-1002

269.00 €

1 5 Days 265No-0.3-Metric±1---0-251

371.00 €

1 5 Days 325No-0.3-Metric±1---25-501

443.00 €

1 5 Days 465No-0.3-Metric±2---50-752

504.00 €

1 5 Days 620No-0.3-Metric±2---75-1002

Tech Support