Digital Screw Thread Micrometer IP65, Series 326 (326-352-30)

Digital Screw Thread Micrometer IP65, Series 326 326-352-30

Product Details:

Manufacturer part number: 326-352-30

Brand: MITUTOYO

Price: 1,073.00

Delivery time: 5 Days


Technical Data:

Mass: 380 g

Digital Step: 0.00005 inch

Inch-Metric: Inch/Metric

Range: 1-2 inch

Range: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

326-352-30

Part Number
326-352-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

1,073.00 €

1 5 Days 3800.00005Inch/Metric1-2-0.00015-

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital 2 x PRESET Yes
ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 7.5 mm Function Lock Yes
HOLD Yes Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm
Measured force(N) 5-10 Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

This page is Digital Screw Thread Micrometer IP65, Series 326, part number 326-352-30.
You can find the detail information about specifications and dimensions on part number 326-352-30.

Variation of this product

Part Number
326-252-30
326-253-30
326-254-30
326-351-30
326-353-30
326-354-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

1,073.00 €

1 5 Days 380-Metric-25-50-3

1,100.00 €

1 5 Days 470-Metric-50-75-3

1,158.00 €

1 5 Days 510-Metric-75-100-3

874.00 €

1 5 Days 3500.00005Inch/Metric0 - 1-0.00015-

1,100.00 €

1 60 Days 4700.00005Inch/Metric2-3-0.00015-

1,158.00 €

1 60 Days 5100.00005Inch/Metric3-4-0.00015-

Tech Support