Digital Sheet Metal Micrometer IP65 (389-251-30)

Digital Sheet Metal Micrometer IP65 389-251-30

Product Details:

Manufacturer part number: 389-251-30

Brand: MITUTOYO

Price: 746.00

Delivery time: 5 Days


Technical Data:

Mass: 840 g

Anvil / Spindle: Type A, flat/flat

Digital Step: - inch

Flatness: 0.6 µm

Flatness: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

389-251-30

Part Number
389-251-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Anvil / Spindle Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Throat Depth Parallelism
(μm)
Power Supply

746.00 €

1 5 Days 840Type A, flat/flat-0.6-Metric±4---0-2516031 battery SR-44

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital 2 x PRESET Yes
ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 7.5 mm Function Lock Yes
HOLD Yes Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm
Measured force(N) 3-8 Battery life Approx. 2.4 years

This page is Digital Sheet Metal Micrometer IP65, part number 389-251-30.
You can find the detail information about specifications and dimensions on part number 389-251-30.

Variation of this product

Part Number
389-252-30
389-261-30
389-262-30
389-271-30
389-272-30
389-351-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Anvil / Spindle Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Throat Depth Parallelism
(μm)
Power Supply

805.00 €

1 5 Days 920Type A, flat/flat-0.6-Metric±4---25-501603Battery SR-44

746.00 €

1 5 Days 840Type B, spherical/flat-0.6-Metric±4---0-2516031 battery SR-44

805.00 €

1 60 Days 920Type B, spherical/flat-0.6-Metric±4---25-501603Battery SR-44

746.00 €

1 5 Days 840Type C, spherical/spherical-0.6-Metric±4---0-251603Battery SR-44

805.00 €

1 5 Days 920Type C, spherical/spherical-0.6-Metric±4---25-501603Battery SR-44

746.00 €

1 5 Days 840Type A, flat/flat0.00005-0.000024Inch/Metric-±0.00020.000120 - 1---Battery SR-44

Tech Support