Manufacturer part number: 331-254-30
Brand: MITUTOYO
Price: 963.00 €
Delivery time: 5 Days
Mass: 565 g
Anvil / Spindle: Type A, D=3 mm
Digital Step: - inch
Flatness: 0.3 µm
Flatness: - inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
331-254-30
Part Number
|
---|
331-254-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Anvil / Spindle | Digital Step (inch) | Flatness (µm) | Flatness (inch) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Parallelism (inch) | Range (inch) | Range (mm) | Parallelism (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
963.00 € | 1 | 5 Days | 565 | Type A, D=3 mm | - | 0.3 | - | Metric | ±3 | - | - | - | 75-100 | 3 |
Loading...
Type | Special Micrometer | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Auto Power OFF After 20 min. Non use | Yes | Digital Step(mm) | 0.001 | Digital/Analog | Digital |
Display | LCD, character height 7.5 mm | Function Lock | Yes | HOLD | Yes |
Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm | Scale | Thimble and sleeve satin chrome finish, ø18 mm | Measured force(N) | 5-10 |
Power Supply | 1 battery SR-44 | Battery life | Approx. 2.4 years |
This page is Digital Spline Micrometer IP65, part number 331-254-30.
You can find the detail information about specifications and dimensions on part number 331-254-30.
Configure
Basic Attributes
Digital Step(inch)
Flatness(inch)
Max. Permissible Error J MPE(inch)
Parallelism(inch)
Range(inch)
Type
Mass(g)
Anvil / Spindle
Flatness(µm)
Inch-Metric
Max. Permissible Error J MPE(µm)
Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
331-251-30 |
331-252-30 |
331-253-30 |
331-261-30 |
331-262-30 |
331-263-30 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (g) | Anvil / Spindle | Digital Step (inch) | Flatness (µm) | Flatness (inch) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Parallelism (inch) | Range (inch) | Range (mm) | Parallelism (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
814.00 € | 1 | 5 Days | 330 | Type A, D=3 mm | - | 0.3 | - | Metric | ±2 | - | - | - | 0-25 | 2 | |||
864.00 € | 1 | 5 Days | 470 | Type A, D=3 mm | - | 0.3 | - | Metric | ±2 | - | - | - | 25-50 | 2 | |||
922.00 € | 1 | 5 Days | 625 | Type A, D=3 mm | - | 0.3 | - | Metric | ±2 | - | - | - | 50-75 | 2 | |||
794.00 € | 1 | 5 Days | 330 | Type B, D=2 mm | - | 0.3 | - | Metric | ±2 | - | - | - | 0-25 | 2 | |||
864.00 € | 1 | 5 Days | 470 | Type B, D=2 mm | - | 0.3 | - | Metric | ±2 | - | - | - | 25-50 | 2 | |||
922.00 € | 1 | 5 Days | 625 | Type B, D=2 mm | - | 0.3 | - | Metric | ±2 | - | - | - | 50-75 | 2 |