Manufacturer part number: 395-253-30
Brand: MITUTOYO
Price: 811.00 €
Delivery time: 5 Days
Mass: 470 g
Digital Step: - inch
Flatness: 0.3 µm
Flatness: - inch
Inch-Metric: Metric
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
395-253-30
Part Number
|
---|
395-253-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Digital Step (inch) | Flatness (µm) | Flatness (inch) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Range (inch) | Range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
811.00 € | 1 | 5 Days | 470 | - | 0.3 | - | Metric | ±2 | - | - | 50-75 |
Loading...
Type | Special Micrometer | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Anvil / Spindle | Type A, spherical anvil SR=4 mm/flat spindle | Auto Power OFF After 20 min. Non use | Yes | Digital Step(mm) | 0.001 |
Digital/Analog | Digital | Display | LCD, character height 7.5 mm | Function Lock | Yes |
HOLD | Yes | Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm | Protection | IP65 |
Scale | Thimble and sleeve satin chrome finish, ø18 mm | Measured force(N) | 5-10 | Power Supply | 1 battery SR-44 |
Battery life | Approx. 2.4 years |
This page is Digital Tube Micrometer, Spherical Anvil, part number 395-253-30.
You can find the detail information about specifications and dimensions on part number 395-253-30.
Configure
Basic Attributes
Digital Step(inch)
Flatness(inch)
Max. Permissible Error J MPE(inch)
Range(inch)
Type
Mass(g)
Flatness(µm)
Inch-Metric
Max. Permissible Error J MPE(µm)
Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
395-251-30 |
395-252-30 |
395-254-30 |
395-351-30 |
395-352-30 |
395-353-30 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (g) | Digital Step (inch) | Flatness (µm) | Flatness (inch) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Range (inch) | Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
648.00 € | 1 | 5 Days | 270 | - | 0.3 | - | Metric | ±2 | - | - | 0-25 | |||
711.00 € | 1 | 5 Days | 330 | - | 0.3 | - | Metric | ±2 | - | - | 25-50 | |||
857.00 € | 1 | 60 Days | 625 | - | 0.3 | - | Metric | ±3 | - | - | 75-100 | |||
648.00 € | 1 | 5 Days | 270 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0001 | 0 - 1 | - | |||
711.00 € | 1 | 60 Days | 330 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0001 | 1-2 | - | |||
811.00 € | 1 | 5 Days | 470 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0001 | 2-3 | - |