Digital Tubular Inside Micrometer (Rod) (337-303)

Digital Tubular Inside Micrometer (Rod) 337-303

Product Details:

Manufacturer part number: 337-303

Brand: MITUTOYO

Price: 1,775.00

Delivery time: 60 Days


Technical Data:

Display Method: Digital

Mass: 1,040 g

Digital Step: 0.0001 inch

Digital Step: 0.001 mm

Digital/Analog: Digital


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

337-303

Part Number
337-303
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display Method Mass
(g)
Digital Step
(inch)
Digital Step
(mm)
Digital/Analog Extension Rods Extension Rods
(mm)
Inch-Metric Limit of Error Measuring Span Measuring Span
(inch)
Measuring Span
(mm)
Measuring Spindle
(mm)
Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

1,775.00 €

1 60 Days Digital1,0400.00010.001Digital6 (1, 2, 4 (2 pcs.), 8, 12 inch)-Inch/Metric±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\-1-Spindle pitch 0.6358-40-0.00015-

Loading...

  1. 1

Basic information

Type Special Micrometer 2 x PRESET Yes ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Data Output Yes DATA/HOLD Yes
Display LCD, character height 7.5 mm Extension(mm) ø12.5 Function Lock Yes
Low Voltage Alarm Yes Measuring Face Carbide Protection IP65
Scale Thimble and sleeve satin chrome finish, ø18 mm Power Supply 1 battery SR-44

This page is Digital Tubular Inside Micrometer (Rod), part number 337-303.
You can find the detail information about specifications and dimensions on part number 337-303.

Variation of this product

Part Number
337-101
337-102
337-301
337-302
337-304
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Display Method Mass
(g)
Digital Step
(inch)
Digital Step
(mm)
Digital/Analog Extension Rods Extension Rods
(mm)
Inch-Metric Limit of Error Measuring Span Measuring Span
(inch)
Measuring Span
(mm)
Measuring Spindle
(mm)
Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

1,310.00 €

1 5 Days -415-----Metric---25Spindle pitch 0.5-200-1,000-3

1,310.00 €

1 60 Days Digital445-0.001Digital--Inch/Metric-1 inch--Spindle pitch 0.58-9-0.00015-

1,775.00 €

1 5 Days Digital1,040-0.001Digital-6 (25, 50, 100 (2 pcs.), 200, 300)Metric±(3+number of rods+max. measurement length/50) µm--25Spindle pitch 0.5-200-1,000-3

1,894.00 €

1 60 Days Digital1,410-0.001Digital7 (25, 50, 100, 200, 300 (3 pcs.))-Metric±(3+number of rods+max. measurement length/50) µm--25Spindle pitch 0.5-200-1,500-3

1,894.00 €

1 60 Days Digital1,4100.00010.001Digital7 (1, 2, 4, 8, 12 inch (3 pcs.))-Inch/Metric±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\-1-Spindle pitch 0.6358-60-0.00015-

Tech Support