Manufacturer part number: 209-925
Brand: MITUTOYO
Price: 962.50 €
Delivery time: 5 Days
Display Method: -
Mass: 170 g
Accuracy: 0.01 mm
Additional Spec: -
Digital Step: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
209-925
Part Number
|
---|
209-925 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Display Method | Mass (g) | Accuracy (mm) | Additional Spec | Digital Step (mm) | Digital/Analog | Graduation (mm) | Hb (mm) | Hf (mm) | Range (mm) | Resolution (mm) | Measured force (N) | Power Supply | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
962.50 € | 1 | 5 Days | - | 170 | 0.01 | - | - | - | 0.001 | 17 | 17 | 0-15 | 0.001 / 0.002 / 0.005 / 0.010 | 1.3-1.5 | Lithium-Polymer power pack |
Loading...
Type | Accessory | ABS/INC Switchable | Yes | Analog Bar Resolution Switchable | Yes |
---|---|---|---|---|---|
Auto Power OFF After 1/5/10 min. Non use | YES | DATA Key | Yes | DATA-Logger (100 measured values) | Yes |
HOLD | Yes | Inch-Metric | Metric/Inch | Max. Reading | Yes |
Min. Reading | Yes | mm/inch Conversion | Yes | OFFSET | Yes |
Protection | IP67 | SET key | Yes | Tolerance Judgement | Yes |
Tolerance LED (Green/Red) | Yes |
This page is External Digital Caliper Gauge, part number 209-925.
You can find the detail information about specifications and dimensions on part number 209-925.
Configure
Basic Attributes
Display Method
Additional Spec
Digital Step(mm)
Digital/Analog
Type
Mass(g)
Accuracy(mm)
Graduation(mm)
Hb(mm)
Hf(mm)
Range(mm)
Resolution(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
209-926 |
209-930 |
209-931 |
209-932 |
209-933 |
209-943 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Display Method | Mass (g) | Accuracy (mm) | Additional Spec | Digital Step (mm) | Digital/Analog | Graduation (mm) | Hb (mm) | Hf (mm) | Range (mm) | Resolution (mm) | Measured force (N) | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
962.50 € | 1 | 60 Days | - | 170 | 0.015 | - | - | - | 0.001 | 12 | 12 | 0-15 | 0.001 / 0.002 / 0.005 / 0.010 | 1.3-1.5 | Lithium-Polymer power pack | |||
775.00 € | 1 | 5 Days | Digital | 240 | 0.015 | D=1.5 mm Sphere | 0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05 | Digital | - | 19.1 | 18.6 | 0-10 | - | 0.8-1.2 | 2 batteries LR3 (AAA) | |||
775.00 € | 1 | 5 Days | Digital | 245 | 0.02 | D=6 mm Disk | 0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05 | Digital | - | 21.7 | 14.8 | 0-10 | - | 0.8-1.2 | 2 batteries LR3 (AAA) | |||
775.00 € | 1 | 5 Days | Digital | 270 | 0.03 | D=1.5 mm Sphere | 0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05 | Digital | - | 24.7 | 24.6 | 0-20 | - | 1.1-1.6 | 2 batteries LR3 (AAA) | |||
775.00 € | 1 | 5 Days | Digital | 430 | 0.03 | D=1.5 mm Sphere | 0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05 | Digital | - | 24.7 | 2.5 | 0-20 | - | 1.1-1.6 | 2 batteries LR3 (AAA) | |||
723.75 € | 1 | 60 Days | Digital | 255 | 0.015 | - | 0.001 / 0.002 / 0.005 / 0.01 / 0.02 / 0.05 | Digital | - | 19.1 | 9 | 0-10 | - | 0.8-1.2 | 2 batteries LR3 (AAA) |