Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
293-130-20
Part Number
|
---|
293-130-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Display Method | Mass (g) | Additional Spec | Data Output | Digital Step (inch) | Digital Step (mm) | Digital/Analog | Flatness (inch) | Inch-Metric | Max. Permissible Error J MPE (inch) | Range (inch) | Scale | Battery life | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,006.00 € | 1 | 5 Days | - | - | 0-1 inch, 0.000005 inch | - | - | - | - | - | - | - | - | Thimble and sleeve satin chrome finish | - |
Loading...
Type | Special Micrometer | Auto Power OFF After 20 min. Non use | Yes | Display | LCD, character height 7.5 mm |
---|---|---|---|---|---|
Function Lock | Yes | HOLD | Yes | Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm |
Resolution Switching | Yes | Measured force(N) | 7-9 | Power Supply | 1 lithium battery CR-2032 |
This page is High Accuracy Digital Micrometer, Inch, part number 293-130-20.
You can find the detail information about specifications and dimensions on part number 293-130-20.
Configure
Basic Attributes
Display Method
Mass(g)
Data Output
Digital Step(inch)
Digital Step(mm)
Digital/Analog
Flatness(inch)
Inch-Metric
Max. Permissible Error J MPE(inch)
Range(inch)
Type
Additional Spec
Scale
Filter by standard shipping days
Optional Attributes
Part Number |
---|
293-130-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Display Method | Mass (g) | Additional Spec | Data Output | Digital Step (inch) | Digital Step (mm) | Digital/Analog | Flatness (inch) | Inch-Metric | Max. Permissible Error J MPE (inch) | Range (inch) | Scale | Battery life |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,457.00 € | 1 | 5 Days | Digital | 400 | - | Yes | 0.000005 / 0.00002 | 0.0001 / 0.005 | Digital | 0.000012 | Inch/Metric | ±0.00002 | 0 - 1 | Thimble and sleeve satin chrome finish, ø25 mm | Approx. 2 years |