Limit Micrometer

Limit Micrometer
A dual, non-digital Mitutoyo micrometer arranged as a GO/NG adjustable snap gauge, able to test component size against upper and lower tolerance limits simultaneously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
113-102
113-103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Range
(mm)

476.00 €

1 5 Days 3400-25

571.00 €

1 5 Days 38025-50

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Flatness(µm) 0.6 Graduation(mm) 0.01 Inch-Metric Metric
Max. Permissible Error J MPE(µm) ±3 Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm
Parallelism(μm) 3 Measured force(N) 5-10

Tech Support