Micrometer Head (148-322)

Micrometer Head 148-322

Product Details:

Manufacturer part number: 148-322

Brand: MITUTOYO

Price: 113.00

Delivery time: 5 Days


Technical Data:

Mass: 30 g

Fixture Thickness for Clamp Nut: - mm

Graduation: 0.01 mm

Max. Permissible Error J MPE: ±2 µm

Measuring Face: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

148-322

Part Number
148-322
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Fixture Thickness for Clamp Nut
(mm)
Graduation
(mm)
Max. Permissible Error J MPE
(µm)
Measuring Face Range
(mm)
Spindle End Spindle Pitch
(mm)
Stem Stem Diameter
(mm)

113.00 €

1 5 Days 30-0.01±2-0-6.5Spherical (SR4)0.25Plain9.5

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Inch-Metric Metric

This page is Micrometer Head, part number 148-322.
You can find the detail information about specifications and dimensions on part number 148-322.

Variation of this product

Part Number
148-143
148-242-10
148-244
148-342-10
152-101
152-102
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Fixture Thickness for Clamp Nut
(mm)
Graduation
(mm)
Max. Permissible Error J MPE
(µm)
Measuring Face Range
(mm)
Spindle End Spindle Pitch
(mm)
Stem Stem Diameter
(mm)

121.00 €

1 5 Days 3460.002±2-0-6.5Spherical (SR4)0.1w/ clamp nut9.5

125.00 €

1 5 Days 10-0.002±5Hardened steel (> 60 HRC)0-6.5Spherical (SR3)0.1Plain6

228.00 €

1 5 Days 4-0.004±5-0-5Spherical (SR1.5)0.1Plain3.5

147.00 €

1 5 Days 29-0.002±2Hardened steel (> 60 HRC)0-6.5Spherical (SR4)0.1Plain9.5

124.00 €

1 5 Days 205-0.01±2-0-15Flat1Plain12

197.00 €

1 5 Days 230-0.01±2-0-25Flat1Plain12

Tech Support