Micrometer Head, Carbide Tipped Spindle, with Clamp Nut (149-184)

Micrometer Head, Carbide Tipped Spindle, with Clamp Nut 149-184

Product Details:

Manufacturer part number: 149-184

Brand: MITUTOYO

Price: 91.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Clamp Nut, Spindle Lock

Fixture Thickness for Clamp Nut: 6 mm

Graduation: - inch

Graduation: 0.01 mm

Inch-Metric: Metric


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

149-184

Part Number
149-184
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

91.00 €

1 5 Days Clamp Nut, Spindle Lock6-0.01Metric±2---0-15-Flat-9.5

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Mass(g) 60
Digital/Analog Analog Spindle Pitch(mm) 0.5 Stem w/ clamp nut

This page is Micrometer Head, Carbide Tipped Spindle, with Clamp Nut, part number 149-184.
You can find the detail information about specifications and dimensions on part number 149-184.

Variation of this product

Part Number
149-131-10
149-147-10
149-182-10
149-802-10
149-804-10
149-812-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

75.00 €

1 5 Days Standard Type, Flat, with Clamp Nut11.5-0.01Metric±2-Carbide tipped (>90 HRA)-0-15-Flat-9.5

75.00 €

1 60 Days Standard Type, Flat, with Clamp Nut11.50.001-Inch-±0.0001Carbide tipped (>90 HRA)0.5 - 0.5--Flat375-

88.00 €

1 60 Days Standard Type, Flat, with Clamp Nut/Spindle Lock60.001-Inch-±0.0001Carbide tipped (>90 HRA)0.5 - 0.5--Flat375-

83.00 €

1 5 Days Standard Type, Spherical, with Clamp Nut11.5-0.01Metric±2-Carbide tipped (>90 HRA)-0-15-Spherical (SR4)-9.5

202.00 €

1 5 Days Standard Type, Spherical, with Clamp Nut, Spindle Lock6-0.01Metric±2-Carbide tipped (>90 HRA)-0-15-Spherical (SR4)-9.5

83.00 €

1 60 Days Standard Type, Spherical, with Clamp Nut11.50.001-Inch-±0.0001Carbide tipped (>90 HRA)0.5 - 0.5--Spherical (SR4)375-

Tech Support