Micrometer Head, Medium-sized Standard

Micrometer Head, Medium-sized Standard
These micrometer heads are a medium-sized, standard type.
They offer the following benefits:
- 8 mm diameter spindle
- Extremely sturdy micrometer head with or without a ratchet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
150-183
150-190
150-192
150-196-10
150-198-10
150-206
150-208
150-209
150-211-10
150-213
150-215
150-217-10
150-801
150-803
150-804
150-811
150-821
150-823
150-831
151-225-10
151-227-10
151-241-10
151-243-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Stem Stem Diameter
(inch)
Stem Diameter
(mm)

214.00 €

1 60 Days 110Spindle Lock--0.001Metric±2---0-25Graduation 0.001 mmFlatPlain-10

87.00 €

1 60 Days 95---0.001Metric±2---0-25Graduation 0.001 mmFlatPlain-10

72.00 €

1 5 Days 95---0.01Metric±2---0-25-FlatPlain-10

63.00 €

1 5 Days 90Standard Type, Flat, w/o Ratched--0.01Metric±2-Carbide tipped (>90 HRA)-0-25w/o ratchet stopFlatPlain-10

63.00 €

1 60 Days 95Standard Type, Flat, w/o Ratched-0.001-Inch-±0.0001Carbide tipped (>90 HRA)0 - 1-w/o ratchet stopFlatPlain375-

87.00 €

1 60 Days 95--0.0001-Inch-±0.0001-0 - 1-Graduation 0.00010\FlatPlain0.375-

72.00 €

1 5 Days 95--0.001-Inch-±0.0001-0 - 1--FlatPlain0.375-

118.00 €

1 60 Days 110Spindle Lock--0.01Metric±2---0-25-FlatPlain-10

108.00 €

1 5 Days 115Standard Type, Flat, with Spindle Lock, w/o Ratched--0.01Metric±2-Carbide tipped (>90 HRA)-0-25w/o ratchet stopFlatPlain-10

118.00 €

1 60 Days 110Spindle Lock-0.001-Inch-±0.0001-0 - 1--FlatPlain0.375-

214.00 €

1 60 Days 110Spindle Lock-0.0001-Inch-±0.0001-0 - 1-Graduation 0.00010\FlatPlain0.375-

108.00 €

1 60 Days 115Standard Type, Flat, with Spindle Lock, w/o Ratched-0.001-Inch-±0.0001Carbide tipped (>90 HRA)0 - 1-w/o ratchet stopFlatPlain375-

85.00 €

1 5 Days 95Spherical Spindle--0.01Metric±2---0-25-Spherical (SR4)Plain-10

214.00 €

1 5 Days 125Spindle Lock, Spherical Spindle--0.01Metric±2---0-25-Spherical (SR4)Plain-10

227.00 €

1 60 Days 125Clamp Nut, Spindle Lock, Spherical Spindle11.5-0.01Metric±2---0-25-Spherical (SR4)w/ clamp nut-10

85.00 €

1 5 Days 95Spherical Spindle-0.001-Inch-±0.0001-0 - 1--Spherical (SR4)Plain0.375-

95.00 €

1 60 Days 95Reverse Reading--0.01Metric±2---0-25Reverse readingFlatPlain-10

214.00 €

1 60 Days 125Spindle Lock, Reverse Reading--0.01Metric±2---0-25Reverse readingFlatPlain-10

95.00 €

1 5 Days 95Reverse Reading-0.001-Inch-±0.0001-0 - 1-Reverse readingFlatPlain0.375-

153.00 €

1 5 Days 165with D=8 mm Spindle, Flat, with Spindle Lock, w/o Ratched--0.01Metric±2-Carbide tipped (>90 HRA)-0-25w/o ratchet stopFlatPlain-12

137.00 €

1 60 Days 150with D=8 mm Spindle, Flat, w/o Ratched--0.01Metric±2-Carbide tipped (>90 HRA)-0-25w/o ratchet stopFlatPlain-12

153.00 €

1 60 Days 165with D=8 mm Spindle, Flat, with Spindle Lock, w/o Ratched-0.001-Inch-±0.0001Carbide tipped (>90 HRA)0 - 0.1-w/o ratchet stopFlatPlain0.5-

159.00 €

1 60 Days 165with D=8 mm Spindle, Flat, with Spindle Lock, w/o Ratched-0.0001-Inch-±0.0001Carbide tipped (>90 HRA)0 - 0.1-w/o ratchet stopFlatPlain0.5-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Spindle Pitch(mm) 0.5

Tech Support