Micrometer Head, Medium-sized Standard, with Clamp Nut (150-191)

Micrometer Head, Medium-sized Standard, with Clamp Nut 150-191

Product Details:

Manufacturer part number: 150-191

Brand: MITUTOYO

Price: 84.00

Delivery time: 5 Days


Technical Data:

Mass: 100 g

Additional Spec: Clamp Nut

Fixture Thickness for Clamp Nut: 11.5 mm

Graduation: - inch

Graduation: 0.01 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

150-191

Part Number
150-191
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

84.00 €

1 5 Days 100Clamp Nut11.5-0.01Metric±2---0-25-Flat-10

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Spindle Pitch(mm) 0.5 Stem w/ clamp nut

This page is Micrometer Head, Medium-sized Standard, with Clamp Nut, part number 150-191.
You can find the detail information about specifications and dimensions on part number 150-191.

Variation of this product

Part Number
150-184
150-189
150-195-10
150-197-10
150-205
150-207
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

227.00 €

1 60 Days 115Clamp Nut, Spindle Lock11.5-0.001Metric±2---0-25Graduation 0.001 mmFlat-10

92.00 €

1 5 Days 100Clamp Nut11.5-0.001Metric±2---0-25Graduation 0.001 mmFlat-10

67.00 €

1 5 Days 90Standard Type, Flat, with Clamp Nut, w/o Ratched11.5-0.01Metric±2-Carbide tipped (>90 HRA)-0-25w/o ratchet stopFlat-10

67.00 €

1 60 Days 110Standard Type, Flat, with Clamp Nut, w/o Ratched11.50.001-Inch-±0.0001Carbide tipped (>90 HRA)0 - 1-w/o ratchet stopFlat375-

92.00 €

1 60 Days 100Clamp Nut11.50.0001-Inch-±0.0001-0 - 1-Graduation 0.00010\Flat0.375-

84.00 €

1 5 Days 100Clamp Nut11.50.001-Inch-±0.0001-0 - 1--Flat0.375-

Tech Support