Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
148-307-10 |
148-309-10 |
148-311-10 |
148-313-10 |
148-353-10 |
148-357-10 |
148-359-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Additional Spec | Graduation (inch) | Graduation (mm) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Range (inch) | Range (mm) | Spindle End | Stem Diameter (inch) | Thimble Diameter (inch) | Thimble Diameter (mm) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.00 € | 1 | 5 Days | 35 | Flat | - | 0.01 | Metric | ±2 | - | - | 0-13 | Flat | - | - | 15 | 9.5 | |||
85.00 € | 1 | 5 Days | 55 | Flat | - | 0.01 | Metric | ±2 | - | - | 0-13 | Flat | - | - | 20 | 9.5 | |||
99.00 € | 1 | 5 Days | 103 | Flat | - | 0.01 | Metric | ±2 | - | - | 0-13 | Flat | - | - | 29 | 9.5 | |||
73.00 € | 1 | 5 Days | 26 | Spherical | - | 0.01 | Metric | ±2 | - | - | 0-6.5 | Spherical (SR4) | - | - | 15 | 9.5 | |||
81.00 € | 1 | 60 Days | 39 | Flat | 0.001 | - | Inch | - | ±0.0001 | 0 - 0.25 | - | Flat | 0.375 | 0.79 | - | - | |||
73.00 € | 1 | 60 Days | 35 | Flat | 0.001 | - | Inch | - | ±0.0001 | 0 - 0.5 | - | Flat | 0.375 | 0.59 | - | - | |||
85.00 € | 1 | 60 Days | 55 | Flat | 0.001 | - | Inch | - | ±0.0001 | 0 - 0.5 | - | Flat | 0.375 | 0.79 | - | - |
Loading...
Type | Micrometer Head | Display Method | Analog | Digital/Analog | Analog |
---|---|---|---|---|---|
Spindle Pitch(mm) | 0.5 | Stem | Plain |
Configure
Basic Attributes
Mass(g)
Additional Spec
Graduation(inch)
Graduation(mm)
Inch-Metric
Max. Permissible Error J MPE(µm)
Max. Permissible Error J MPE(inch)
Range(inch)
Range(mm)
Spindle End
Stem Diameter(inch)
Thimble Diameter(inch)
Thimble Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes