Micrometer Head, Short Thimble Type, with Clamp Nut (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
148-302-10
148-304-10
148-308-10
148-310-10
148-312-10
148-314-10
148-354-10
148-358-10
148-360-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Spindle End Stem Diameter
(inch)
Thimble Diameter
(inch)
Thimble Diameter
(mm)
Stem Diameter
(mm)

70.00 €

1 5 Days 26Flat, with Clamp Nut-0.01Metric±2--0-6.5Flat--159.5

84.00 €

1 5 Days 39Flat, with Clamp Nut-0.01Metric±2--0-6.5Flat--209.5

73.00 €

1 5 Days 35Flat, with Clamp Nut-0.01Metric±2--0-13Flat--159.5

87.00 €

1 5 Days 55Flat, with Clamp Nut-0.01Metric±2--0-13Flat--209.5

102.00 €

1 5 Days 103Flat, with Clamp Nut-0.01Metric±2--0-13Flat--299.5

75.00 €

1 5 Days 26Spherical with Clamp Nut-0.01Metric±2--0-6.5Spherical (SR4)--159.5

84.00 €

1 60 Days 39Flat, with Clamp Nut0.001-Inch-±0.00010 - 0.25-Flat0.3750.79--

73.00 €

1 60 Days 35Flat, with Clamp Nut0.001-Inch-±0.00010 - 0.5-Flat0.3750.59--

87.00 €

1 60 Days 55Flat, with Clamp Nut0.001-Inch-±0.00010 - 0.5-Flat0.3750.79--

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Fixture Thickness for Clamp Nut(mm) 6 Spindle Pitch(mm) 0.5 Stem w/ clamp nut

Tech Support