Micrometer Head, Ultra Small Type (148-202-10)

Micrometer Head, Ultra Small Type 148-202-10

Product Details:

Manufacturer part number: 148-202-10

Brand: MITUTOYO

Price: 60.00

Delivery time: 5 Days


Technical Data:

Mass: 10 g

Additional Spec: Flat

Graduation: 0.001 inch

Graduation: - mm

Inch-Metric: Inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

148-202-10

Part Number
148-202-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Spindle Pitch
(mm)
Stem Diameter
(inch)
Stem Diameter
(mm)

60.00 €

1 5 Days 10Flat0.001-Inch-±0.00025Hardened steel (> 60 HRC)0 - 0.25--Flat-0.25-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Stem Plain

This page is Micrometer Head, Ultra Small Type, part number 148-202-10.
You can find the detail information about specifications and dimensions on part number 148-202-10.

Variation of this product

Part Number
148-201-10
148-205-10
148-206-10
148-209-10
148-210-10
148-215
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Spindle Pitch
(mm)
Stem Diameter
(inch)
Stem Diameter
(mm)

60.00 €

1 5 Days 10Flat-0.01Metric±5-Hardened steel (> 60 HRC)-0-6.5-Flat0.5-6

63.00 €

1 5 Days 10Spherical-0.01Metric±5-Hardened steel (> 60 HRC)-0-6.5-Spherical (SR3)0.5-6

63.00 €

1 60 Days 10Spherical0.001-Inch-±0.00025Hardened steel (> 60 HRC)0 - 0.25--Spherical (SR3)-0.25-

60.00 €

1 5 Days 10Flat, Reverse Reading-0.01Metric±5-Hardened steel (> 60 HRC)-0-6.5Reverse readingFlat0.5-6

60.00 €

1 60 Days 10Flat, Reverse Reading0.001-Inch-±0.00025Hardened steel (> 60 HRC)0 - 0.25-Reverse readingFlat-0.25-

120.00 €

1 5 Days 4Spherical Spindle-0.02Metric±5---0-5-Spherical (SR1.5)0.5-3.5

Tech Support