Micrometer Setting Standard (167-106)

Micrometer Setting Standard 167-106

Product Details:

Manufacturer part number: 167-106

Brand: MITUTOYO

Price: 43.00

Delivery time: 5 Days


Technical Data:

Set Content: -

L: -

Accuracy: ±4 µm

Accuracy: - inch

Accuracy: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

167-106

Part Number
167-106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Set Content L Accuracy
(µm)
Accuracy
(inch)
Accuracy
(mm)
Diameter (D)
(inch)
Diameter (D)
(mm)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Length (L)
(inch)
Length (L)
(mm)
Parallelism
(inch)
Parallelism
(μm)
Size d
(mm)

43.00 €

1 5 Days --±4---7.90.3-Metric-150-2-

Loading...

  1. 1

Basic information

Type Standard Micrometer

This page is Micrometer Setting Standard, part number 167-106.
You can find the detail information about specifications and dimensions on part number 167-106.

Variation of this product

Part Number
167-103
167-104
167-105
167-107
167-108
167-109
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Set Content L Accuracy
(µm)
Accuracy
(inch)
Accuracy
(mm)
Diameter (D)
(inch)
Diameter (D)
(mm)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Length (L)
(inch)
Length (L)
(mm)
Parallelism
(inch)
Parallelism
(μm)
Size d
(mm)

37.00 €

1 60 Days --±2.5---6.350.3-Metric-75-2-

38.00 €

1 60 Days --±3---7.90.3-Metric-100-2-

41.00 €

1 5 Days --±3.5---7.90.3-Metric-125-2-

45.00 €

1 5 Days ----±4.5-7.90.3-Metric-175-2-

50.00 €

1 60 Days --±5---7.90.3-Metric-200-2-

58.00 €

1 5 Days --±5.5---7.90.3-Metric-225-2-

Tech Support