Manufacturer part number: 157-101
Brand: MITUTOYO
Price: 231.58 €
Delivery time: 60 Days
Additional Spec: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
157-101
Type | Accessory | Diameter (D)(mm) | 30 | Flatness(µm) | 0.1 |
---|---|---|---|---|---|
Parallelism(μm) | 0.2 |
This page is Optical Parallel, part number 157-101.
You can find the detail information about specifications and dimensions on part number 157-101.
Part Number |
---|
157-102 |
157-103 |
157-104 |
157-105 |
157-106 |
157-107 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec |
---|---|---|---|---|---|---|
231.58 € | 1 | 60 Days | 12.12 mm | |||
231.58 € | 1 | 60 Days | 12.25 mm | |||
231.58 € | 1 | 60 Days | 12.37 mm | |||
343.42 € | 1 | 60 Days | 25 mm | |||
343.42 € | 1 | 60 Days | 25.12 mm | |||
343.42 € | 1 | 60 Days | 25.25 mm |