Sheet Metal Micrometer, Inch (118-107)

Sheet Metal Micrometer, Inch 118-107

Product Details:

Manufacturer part number: 118-107

Brand: MITUTOYO

Price: 555.00

Delivery time: 60 Days


Technical Data:

Mass: 2,650 g

Anvil / Spindle: Type A, flat/flat

Graduation: 0.001 inch

Max. Permissible Error J MPE: ±0.00025 inch

Range: 0 - 1 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

118-107

Part Number
118-107
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Anvil / Spindle Graduation
(inch)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Scale Measured force
(N)

555.00 €

1 60 Days 2,650Type A, flat/flat0.001±0.000250 - 1Thimble and sleeve satin chrome finish, ø21 mm10-14

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Inch-Metric Inch Measuring Spindle With spindle lock, throat depth ≤ 150 mm : ø6.35 mmthroat depth =300 mm : ø8 mm, spindle pitch 0.5 mm Parallelism(inch) 0.00012

This page is Sheet Metal Micrometer, Inch, part number 118-107.
You can find the detail information about specifications and dimensions on part number 118-107.

Variation of this product

Part Number
118-112
118-116
118-120
118-129
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Anvil / Spindle Graduation
(inch)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Scale Measured force
(N)

293.00 €

1 5 Days 820Type A, flat/flat0.001±0.00021-2Thimble and sleeve satin chrome finish, ø18 mm3-8

364.00 €

1 60 Days 740Type B, spherical/flat0.0001±0.00020 - 1Thimble and sleeve satin chrome finish, ø18 mm3-8

364.00 €

1 60 Days 740Type C, spherical/spherical0.0001±0.00020 - 1Thimble and sleeve satin chrome finish, ø18 mm3-8

277.00 €

1 5 Days 740Type A, flat/flat0.0001±0.00020 - 1Thimble and sleeve satin chrome finish, ø18 mm3-8

Tech Support