Snap Meter, Inch

Snap Meter, Inch
This Snap Gauge designed to mount an indicator to suit the measurement application, and offers the following benefits:
- It‘s ideal for rapidly inspecting workpieces, especially cylindrical, in batch or mass production situations, when you need an indication of where a measurement falls within the tolerance band.
- You can set it with external length standards such as block gauges.
- Easy-to-operate retracting button.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
523-151
523-152
523-153
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Parallelism
(inch)
Range
(inch)

586.00 €

1 60 Days 7100.0000240 - 1

681.00 €

1 60 Days 8100.0000241-2

746.00 €

1 5 Days 9200.000042-3

Loading...

  1. 1

Basic information

Type Accessory Display Method Analog Anvil Retracting Stroke(mm) 2
Digital/Analog Analog Flatness(inch) 0.000012 Inch-Metric Inch
Measuring Spindle(mm) ø10.8 Repeatability(inch) 0.00002 Measured force(N) 5-10

Tech Support