Tube Micrometer (115-118)

Tube Micrometer 115-118

Product Details:

Manufacturer part number: 115-118

Brand: MITUTOYO

Price: 220.00

Delivery time: 5 Days


Technical Data:

Mass: 375 g

Additional Spec: -

Anvil / Spindle: Type E, sperical anvil SR=4 mm/ flat spindle

Flatness: 0.6 µm

Max. Permissible Error J MPE: ±4 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

115-118

Part Number
115-118
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Anvil / Spindle Flatness
(µm)
Max. Permissible Error J MPE
(µm)
Range
(mm)

220.00 €

1 5 Days 375-Type E, sperical anvil SR=4 mm/ flat spindle0.6±475-100

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(mm) 0.01 Inch-Metric Metric Measuring Force 5-10 N (Type E, F) 3-8 N (Type A, B, C, D)
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm

This page is Tube Micrometer, part number 115-118.
You can find the detail information about specifications and dimensions on part number 115-118.

Variation of this product

Part Number
115-115
115-116
115-117
115-201
115-215
115-216
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Anvil / Spindle Flatness
(µm)
Max. Permissible Error J MPE
(µm)
Range
(mm)

177.00 €

1 5 Days 180-Type E, sperical anvil SR=4 mm/ flat spindle0.6±30-25

197.00 €

1 5 Days 240-Type E, sperical anvil SR=4 mm/ flat spindle0.6±325-50

210.00 €

1 5 Days 315-Type E, sperical anvil SR=4 mm/ flat spindle0.6±350-75

198.00 €

1 5 Days -Carbide-tippedSpherical D=1 mm and R=1 mm/spherical R=4 mm spindle-±30-15

209.00 €

1 5 Days 180-Type F, spherical anvil and spindle SR=4 mm-±30-25

231.00 €

1 5 Days 240-Type F, spherical anvil and spindle SR=4 mm-±325-50

Tech Support