Tubular Inside Micrometer Carbide Tipped (137-206)

Tubular Inside Micrometer Carbide Tipped 137-206

Product Details:

Manufacturer part number: 137-206

Brand: MITUTOYO

Price: 352.00

Delivery time: 60 Days


Technical Data:

Mass: 145 g

Extension Rods: -

Extension Rods: 3 (13, 25, 50) mm

Graduation: - inch

Graduation: 0.01 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

137-206

Part Number
137-206
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Extension Rods Extension Rods
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Limit of Error Measuring Span
(inch)
Measuring Span
(mm)
Measuring Spindle
(inch)
Measuring Spindle
(mm)
Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

352.00 €

1 60 Days 145-3 (13, 25, 50)-0.01Metric±(3+number of rods+max. measurement length/50) µm-13-Spindle pitch 0.5-50-150-3

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Face Carbide Measuring Method 2-Point Scale Thimble and sleeve satin chrome finish, ø15 mm

This page is Tubular Inside Micrometer Carbide Tipped, part number 137-206.
You can find the detail information about specifications and dimensions on part number 137-206.

Variation of this product

Part Number
137-207
137-208
137-209
137-210
137-216
137-217
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Extension Rods Extension Rods
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Limit of Error Measuring Span
(inch)
Measuring Span
(mm)
Measuring Spindle
(inch)
Measuring Spindle
(mm)
Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)

498.00 €

1 5 Days 305-5 (13, 25, 50 (2 pcs.), 100)-0.01Metric±(3+number of rods+max. measurement length/50) µm-13-Spindle pitch 0.5-50-300-3

684.00 €

1 60 Days 460-6 (13, 25, 50 (2 pcs.), 100, 200)-0.01Metric±(3+number of rods+max. measurement length/50) µm-13-Spindle pitch 0.5-50-500-3

855.00 €

1 5 Days 845-8 (13, 25, 50 (2 pcs.), 100, 200 (2 pcs.), 300)-0.01Metric±(3+number of rods+max. measurement length/50) µm-13-Spindle pitch 0.5-50-1,000-3

1,086.00 €

1 5 Days 1,225-10 (13, 25, 50 (2 pcs.) 100, 200 (3 pcs.), 300 (2 pcs.))-0.01Metric±(3+number of rods+max. measurement length/50) µm-13-Spindle pitch 0.5-50-1,500-3

352.00 €

1 5 Days 1453 (0.5, 1, 2 inch)-0.001-Inch±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\0.5-Spindle pitch 0.025 inch-2-6-0.00015-

503.00 €

1 60 Days 3055 (0.5, 1, 2 (2 pcs.), 4 inch)-0.001-Inch±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\0.5-Spindle pitch 0.025 inch-2-12-0.00015-

Tech Support