Contact Element Flat, Steel (131365)

Contact Element Flat, Steel 131365

Product Details:

Manufacturer part number: 131365

Brand: MITUTOYO

Price: 60.00

Delivery time: 5 Days


Technical Data:

Application: Probe

Product Type: Flat Probe

Material: Steel

Additional Spec: -

Applicable Gauge: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

131365

Part Number
131365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Product Type Material Additional Spec Applicable Gauge Calculation Function (with formula) Carbide Stylus Tip ø2 mm No. Contact Point Continuous Dial Counting Direction Switchable Cushioned End Point Dial Reading Digital / Analog Display Environmental Conditions External Hold External PRESET / ZERO Functions Gauge Inputs Graduation
(mm)
Graduation
(mN)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type MAX / MIN / Difference Measurement Max. Input frequency mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
PRESET R MPE (Repeatability)
(µm)
Range
(mm)
Range
(N)
Range Per Rev.
(mm)
RS Link Stem
(mm)
Tolerance Judgement Display Type ZERO SET Diameter
(mm)
Mass
(g)
Flatness
(μm)

60.00 €

1 5 Days ProbeFlat ProbeSteel--------------A: M2.5 x 0.45----Metric-------------------5-3

Loading...

  1. 1

This page is Contact Element Flat, Steel, part number 131365.
You can find the detail information about specifications and dimensions on part number 131365.

Variation of this product

Part Number
101117
133017
21AAA043
21AAA044
21AAA045
21AAA340
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Product Type Material Additional Spec Applicable Gauge Calculation Function (with formula) Carbide Stylus Tip ø2 mm No. Contact Point Continuous Dial Counting Direction Switchable Cushioned End Point Dial Reading Digital / Analog Display Environmental Conditions External Hold External PRESET / ZERO Functions Gauge Inputs Graduation
(mm)
Graduation
(mN)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type MAX / MIN / Difference Measurement Max. Input frequency mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
PRESET R MPE (Repeatability)
(µm)
Range
(mm)
Range
(N)
Range Per Rev.
(mm)
RS Link Stem
(mm)
Tolerance Judgement Display Type ZERO SET Diameter
(mm)
Mass
(g)
Flatness
(μm)

93.00 €

1 5 Days --Steel--------------A: M2.5 x 0.45----Metric-------------------10-5

47.00 €

1 60 Days -------Thread M 1.7 x 0.35----Analog----Plus set-0.01-4Metric-----85-10-31---4/8----453

102.00 €

1 5 Days ------137557Thread M 1.7 x 0.35----Analog----Basic set-0.01-3Metric------5-5-30.5--------533

387.00 €

1 5 Days ---Bracket--131324Thread M 1.7 x 0.35---0-25-0Analog----Full set-0.01-4Metric------5-10-30.5---4/8-Full set--453

367.00 €

1 5 Days --------------------5--------------0.01-0.1--------3

46.00 €

1 60 Days ------103011Thread M 1.7 x 0.35---0-100-0Analog----Basic set-0.002-2Metric-----32-3-10.2---8----413

Tech Support