Indicator Spindle Cap Waterproof (193595G)

Indicator Spindle Cap Waterproof 193595G

Product Details:

Manufacturer part number: 193595G

Brand: MITUTOYO

Price: 6.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Standard Type for Series 2 (except 2971-2978) Blue

Clamping Range: -

Colour: Blue

Graduation: - µm

Graduation: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

193595G

Part Number
193595G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Clamping Range Colour Graduation
(µm)
Graduation
(inch)
Hysteresis
(µm)
Inch-Metric Mass
(kg)
Measuring Face Range
(inch)
Range
(mm)
Remarks

6.00 €

1 5 Days Standard Type for Series 2 (except 2971-2978) Blue-Blue--------For standard type

Loading...

  1. 1

Basic information

Waterproof Function Available

This page is Indicator Spindle Cap Waterproof, part number 193595G.
You can find the detail information about specifications and dimensions on part number 193595G.

Variation of this product

Part Number
193595
193595B
193595D
193595P
193595R
193595S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Clamping Range Colour Graduation
(µm)
Graduation
(inch)
Hysteresis
(µm)
Inch-Metric Mass
(kg)
Measuring Face Range
(inch)
Range
(mm)
Remarks

4.00 €

1 5 Days -Ø 6/8--0.0001-Inch7.5carbide-tipped0-1--

6.00 €

1 5 Days -Ø 6/8-1-0.5Metric7.5carbide-tipped-0-25-

6.00 €

1 5 Days Standard Type for Series 2 (except 2971-2978) Black-Black--------For standard type

6.00 €

1 5 Days Standard Type for Series 2 (except 2971-2978) Orange-Orange--------For standard type

6.00 €

1 5 Days Standard Type for Series 2 (except 2971-2978) Green-Green--------For standard type

6.00 €

1 5 Days Standard Type for Series 2 (except 2971-2978) Pink-Pink--------For standard type

Tech Support