Stylus for Small Type Series 513 (136104)

Stylus for Small Type Series 513 136104

Product Details:

Manufacturer part number: 136104

Brand: MITUTOYO

Price: 18.00

Delivery time: 60 Days


Technical Data:

Diameter Ball Point: 2 mm carbide

Length: 8.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

136104

Part Number
136104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Ball Point Length
(mm)

18.00 €

1 60 Days 2 mm carbide8.6

Loading...

  1. 1

Basic information

Functions Styli (for Metric Models) Small Type Models Yes

This page is Stylus for Small Type Series 513, part number 136104.
You can find the detail information about specifications and dimensions on part number 136104.

Variation of this product

Part Number
136756
136758
21CZA097
21CZA098
21CZA099
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter Ball Point Length
(mm)

16.00 €

1 5 Days 1 mm carbide8.6

16.00 €

1 5 Days 3 mm carbide8.6

29.00 €

1 5 Days 2 mm carbide*³1.4

21.00 €

1 60 Days 1 mm carbide*³1.4

21.00 €

1 5 Days 3 mm carbide*³1.4

Tech Support