Stylus for Series 513, Ruby (21CZB068)

Stylus for Series 513, Ruby 21CZB068

Product Details:

Manufacturer part number: 21CZB068

Brand: MITUTOYO

Price: 25.00

Delivery time: 5 Days


Technical Data:

Application: -

Small Type Models: -

Length: 15.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21CZB068

Part Number
21CZB068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Small Type Models Length
(mm)

25.00 €

1 5 Days --15.2

Loading...

  1. 1

Basic information

Functions Styli (for Metric Models) Diameter Ball Point 2 mm ruby Standard Models Yes

This page is Stylus for Series 513, Ruby, part number 21CZB068.
You can find the detail information about specifications and dimensions on part number 21CZB068.

Variation of this product

Part Number
21CZA201
21CZA209
21CZA210
21CZA211
21CZA212
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Small Type Models Length
(mm)

33.00 €

1 5 Days -Yes17.4

33.00 €

1 60 Days ProbeYes11.2

33.00 €

1 5 Days --18.7

33.00 €

1 5 Days ProbeYes41

33.00 €

1 5 Days --9.4

Tech Support