Manufacturer part number: 21EZA101
Brand: MITUTOYO
Price: 37.00 €
Delivery time: 5 Days
Additional Spec: for ID-H Indicator
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21EZA101
This page is Spindle Lifting Knob, part number 21EZA101.
You can find the detail information about specifications and dimensions on part number 21EZA101.
Part Number |
---|
21EZA105 |
21EZA197 |
21EZA200 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec |
---|---|---|---|---|---|---|
37.00 € | 1 | 60 Days | for 12.7 mm Range | |||
75.00 € | 1 | 5 Days | for 25.4 mm Range | |||
89.00 € | 1 | 5 Days | for 50.8 mm Range |