Slim Head Linear Gauge (542-188)

Slim Head Linear Gauge 542-188

Product Details:

Manufacturer part number: 542-188

Brand: MITUTOYO

Price: 941.00

Delivery time: 5 Days


Technical Data:

Max. Response Speed: 400 mm/s

Signal Pitch: 0.4 µm

Accuracy: (0.8 + L/50) µm L=measured length in mm

Resolution: 0.0001 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

542-188

Part Number
542-188
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Response Speed
(mm/s)
Signal Pitch
(µm)
Accuracy Resolution
(mm)

941.00 €

1 5 Days 4000.4(0.8 + L/50) µm L=measured length in mm0.0001

Loading...

  1. 1

Basic information

Additional Spec 10 mm Bearing Type Linear ball bearing Cable Length(m) 2
Contact Point Ø 3 mm carbide ball, thread: M 2.5 x 0.45 Environmental Conditions 0° C to 50° C (20% to 80% rel. humidity, no condensation) °C Measuring Force 0.8 N with spindle down, 0.75 N spindle horizontal, 0.7 N spindle upwards
Output Signal 90° phase difference, differential square wave (RS-422A equivalent) minimum edge distance 500 ns (0.1 µm type), 250 ns (0.1 and 0.5 µm type) Range(mm) 0-10 Power Supply 5 V (4.5 V to 5.2 V), 80 mA max.
Stem Diameter(mm) 8 Scale Photoelectric linear encoder

This page is Slim Head Linear Gauge, part number 542-188.
You can find the detail information about specifications and dimensions on part number 542-188.

Variation of this product

Part Number
542-186
542-187
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Response Speed
(mm/s)
Signal Pitch
(µm)
Accuracy Resolution
(mm)

837.00 €

1 5 Days 15004(1.5 + L/50) µm L=measured length in mm0.001

837.00 €

1 5 Days 15002(1.5 + L/50) µm L=measured length in mm0.0005

Tech Support