Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
513-402-10T |
513-403-10T |
513-407-10T |
513-412-10T |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Accuracy (inch) | Additional Spec | Carbide Stylus Tip ø2 mm No. | Compact Type | Contact Point | Dial Reading | Digital / Analog | Error of Indication One Revolution (inch) | Functions | Graduation (inch) | Graduation (mm) | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (µm) | Inch-Metric | MPE Any 10 Scale Divisions (µm) | MPE Measuring Range (µm) | R MPE (Repeatability) (inch) | R MPE (Repeatability) (µm) | Range (inch) | Range (mm) | Stem (mm) | Diameter (mm) | Length (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.00 € | 1 | 5 Days | - | - | Bracket | 103007 | - | Thread M 1.7 x 0.35 | 0-20-0 | Analog | ±0.001 | Full set | 0.001 | - | - | - | Inch | - | - | ±0.0004 | - | 0.04 | - | 4/9.52 | - | - | 50 | |||
188.00 € | 1 | 5 Days | - | - | - | - | - | Thread M 1.7 x 0.35 | - | Analog | - | Plus set | - | 0.01 | - | 3 | Metric | 5 | 5 | - | 3 | - | 0.5 | 4/8 | - | - | 45 | |||
195.00 € | 1 | 60 Days | Carbide | - | - | - | - | - | - | - | - | - | - | - | - | - | Inch | - | - | - | - | - | - | - | 0.45 | 3 | - | |||
174.00 € | 1 | 5 Days | - | ±0.0001 | - | - | Yes | Thread M 1.7 x 0.35 | - | Analog | ±0.0001 | Basic set | 0.0001 | - | 0.0001 | - | Inch | - | - | ±0.00004 | - | 0.008 | - | 9.52 | - | - | 55 |
Loading...
Display Method | Dial |
---|
Configure
Basic Attributes
Material
Accuracy(inch)
Additional Spec
Carbide Stylus Tip ø2 mm No.
Compact Type
Contact Point
Dial Reading
Digital / Analog
Error of Indication One Revolution(inch)
Functions
Graduation(inch)
Graduation(mm)
H MPE (Hysteresis)(inch)
H MPE (Hysteresis)(µm)
Inch-Metric
MPE Any 10 Scale Divisions(µm)
MPE Measuring Range(µm)
R MPE (Repeatability)(inch)
R MPE (Repeatability)(µm)
Range(inch)
Range(mm)
Stem(mm)
Diameter(mm)
Length(mm)
Type
Filter by standard shipping days
Optional Attributes