Dial Gauge, Lug Back, ISO Type, Jeweled Bearing (1109A-10)

Dial Gauge, Lug Back, ISO Type, Jeweled Bearing 1109A-10

Product Details:

Manufacturer part number: 1109A-10

Brand: MITUTOYO

Price: 209.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.5 N

Shockproof: Yes

Material: -

Accuracy: - inch

Additional Spec: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1109A-10

Part Number
1109A-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Length
(mm)
Protection Grade Mass
(g)

209.00 €

1 5 Days 0.4-1.5Yes-----Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog--ISO type-0.014Metric6101120--3-20-1--8--IP64155

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Gauge, Lug Back, ISO Type, Jeweled Bearing, part number 1109A-10.
You can find the detail information about specifications and dimensions on part number 1109A-10.

Variation of this product

Part Number
1013A-10
1044A-15
1911A-10
1913A-10
2050A-19
2052A-19
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Length
(mm)
Protection Grade Mass
(g)

170.00 €

1 5 Days 0.4-1.5Yes--One Revolution, Shock- & Dustproof--Carbide tipped, thread: M 2.5 x 0.45 mm--40-0-40Analog--ISO type-0.013Metric5--7Yes53-0.8-1--8---145

111.00 €

1 5 Days 0.1-0.4---Back Plunger Design, Reverse Dial Face--Carbide tipped, thread: M 2.5 x 0.45 mmYes-100-0Analog--ISO type-0.014Metric7111218--3-5-1Yes 3-8---80

187.00 €

1 5 Days 0.3-1.8--±0.0002Jeweled Bearing--Carbide tipped, thread: 4-48UNFYes--Analog-±0.0002ANSI/AGD type0.0001--Inch-------0.25-0.01--0.3759.52ANSI/AGD Standard--163

203.00 €

1 5 Days 0.3-1.8--±0.001---Carbide tipped, thread: 4-48UNFYes--Analog-±0.001ANSI/AGD type0.001--Inch-------0.5-0.1--0.3759.52ANSI/AGD Standard--164

113.00 €

1 5 Days 0.4-2Yes--One Revolution, Shock- & Dustproof--Carbide tipped, thread: M 2.5 x 0.45 mm-Yes25-0-25Analog--ISO type-0.013Metric5--7Yes3.53-0.5-0.7--8---70

136.00 €

1 5 Days 0.4-2.5Yes--Jeweled BearingYes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-100-0Analog----0.0022.5Metric2.54.556--1-0.5-0.2--8---51

Tech Support