Linear Gauge Counter EG

Linear Gauge Counter EG
This is a compact counter with a control panel that offers you the following benefits:
Its I/O control function enables tolerance judgement evaluation (3 or 5 steps) or parallel BCD output function.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

542-017

Part Number
542-017
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

541.00 €

1 5 Days

Loading...

  1. 1

Basic information

Graduation(N) 0.05 Range(N) 0.15-1.5 Power Supply Terminal block (M3 screws)12 to 24 V DC, 6W or less (500 mA max.) external supply,AC-adapter is not standard accessory
Resolution(mm) 0.0001/0.0005/0.001/0.005/0.01

This page is Linear Gauge Counter EG, part number 542-017.
You can find the detail information about specifications and dimensions on part number 542-017.

Tech Support