Gauge Stand with Hardened Steel Anvil (7002-10)

Gauge Stand with Hardened Steel Anvil 7002-10

Product Details:

Manufacturer part number: 7002-10

Brand: MITUTOYO

Price: 529.00

Delivery time: 5 Days


Technical Data:

Application: -

Product Type: -

Material: Steel

Accuracy: - inch

Additional Spec: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7002-10

Part Number
7002-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Product Type Material Accuracy
(inch)
Additional Spec Contact Point Dial Reading Digital / Analog Dimensions
(mm)
Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
For Series Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
Inch-Metric R MPE (Repeatability)
(inch)
Range
(inch)
Remarks Stem
(mm)
Diameter
(mm)
Length
(mm)
Mass
(g)
Dimensions (W×H×D)
(mm)
Flatness
(μm)
Mounting Hole
(mm)
Measurement Table Fine Movement Mechanism (Adjustable Range)

529.00 €

1 5 Days --Steel---------A: M2.5 x 0.45---Metric----510----Flat (101,461)-

Loading...

  1. 1

This page is Gauge Stand with Hardened Steel Anvil, part number 7002-10.
You can find the detail information about specifications and dimensions on part number 7002-10.

Variation of this product

Part Number
215-505-10
519-109-10
7001-10
7007-10
913-101
913-102
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Product Type Material Accuracy
(inch)
Additional Spec Contact Point Dial Reading Digital / Analog Dimensions
(mm)
Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
For Series Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
Inch-Metric R MPE (Repeatability)
(inch)
Range
(inch)
Remarks Stem
(mm)
Diameter
(mm)
Length
(mm)
Mass
(g)
Dimensions (W×H×D)
(mm)
Flatness
(μm)
Mounting Hole
(mm)
Measurement Table Fine Movement Mechanism (Adjustable Range)

823.00 €

1 5 Days ---±0.0005-Thread M 1.7 x 0.350-15-0Analog-±0.0005±0.0005-Plus set-0.0020.0002Inch±0.00020.06-4/9.52--48-----

998.68 €

1 60 Days ---±0.0005BracketThread M 1.7 x 0.350-15-0Analog--±0.0005-Full set-0.0020.0002Inch±0.00020.03-4/9.52--50---Serrated (101,462)-

569.00 €

1 60 Days ----Black DialThread M 1.7 x 0.35-Analog-±0.0002±0.0002-Plus set0.0001-0.0001Inch±0.000040.016-4/9.52--48---Serrated (101,462)-

574.00 €

1 5 Days Dial Gauge StandFlat Plane Grooving Measurement Base (□ 90 mm)Steel---------A: M2.5 x 0.45---Metric----30--168×110×451.3φ9.53, φ8 with Bushing-Parallel Spring (1 mm)

370.00 €

1 60 Days ----for Series 1---a = 2.2--1-------Flat back plate---------

541.00 €

1 5 Days --Carbide-Blade 0.6 mm-----------Inch-----10------

Tech Support