Gauge Stand with Granite Base (215-153-10)

Gauge Stand with Granite Base 215-153-10

Product Details:

Manufacturer part number: 215-153-10

Brand: MITUTOYO

Price: 650.00

Delivery time: 5 Days


Technical Data:

Accuracy: ±0.0002 inch

Additional Spec: -

Applicable Gauge: -

BCD Output: -

Carbide Stylus Tip ø2 mm No.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

215-153-10

Part Number
215-153-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Additional Spec Applicable Gauge BCD Output Carbide Stylus Tip ø2 mm No. Contact Point Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
Extern Tolerance Set (when a PC is used) External Hold External PRESET / ZERO Functions Gauge Inputs Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type MAX / MIN / Difference Measurement Max. Input frequency mm / Inch Switching MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF PRESET R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
RS Link Stem
(mm)
Tolerance Judgement Display Type ZERO SET Mass
(g)

650.00 €

1 5 Days ±0.0002----Thread M 1.7 x 0.35---Analog±0.0002±0.0002---Plus set--0.0020.0001-Inch----------±0.00004-0.016--4/9.52---48

Loading...

  1. 1

This page is Gauge Stand with Granite Base, part number 215-153-10.
You can find the detail information about specifications and dimensions on part number 215-153-10.

Variation of this product

Part Number
215-150-10
215-151-10
215-156-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Additional Spec Applicable Gauge BCD Output Carbide Stylus Tip ø2 mm No. Contact Point Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
Extern Tolerance Set (when a PC is used) External Hold External PRESET / ZERO Functions Gauge Inputs Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type MAX / MIN / Difference Measurement Max. Input frequency mm / Inch Switching MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF PRESET R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
RS Link Stem
(mm)
Tolerance Judgement Display Type ZERO SET Mass
(g)

558.00 €

1 5 Days -need 21HZA195LGF-Z with reference Point, LG100 with connector adapter plug 21HZA196Yes--Yes-Yes---YesYesYes-2-----Differential square-wave with reference PointYes2,5 MHz (2-phase square wave),response speed dependson gauge specificationYes----YesYes----Yes-LED display (3 steps : Amber, Green, Red/5 steps : Amber, Amber flashing, Green, Red flashing, Red)-Yes-

597.00 €

1 5 Days -----Thread M 1.7 x 0.35---Analog±0.0005±0.0005---Plus set-0.0005-0.0002-Inch----------±0.0002-0.06--4/9.52---48

804.00 €

1 5 Days ----103006Thread M 1.7 x 0.35-0-40-0-Analog-----Basic set--0.01-4Metric----851016---3-1.6-8-Basic set-48

Tech Support