Dial Test Indicator, Vertical Type (513-452-10E)

Dial Test Indicator, Vertical Type 513-452-10E

Product Details:

Manufacturer part number: 513-452-10E

Brand: MITUTOYO

Price: 143.00

Delivery time: 60 Days


Technical Data:

Material: -

Accuracy: - inch

Additional Spec: -

Carbide Stylus Tip ø2 mm No.: 131324

Coaxial Revolution Counter: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

513-452-10E

Part Number
513-452-10E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Accuracy
(inch)
Additional Spec Carbide Stylus Tip ø2 mm No. Coaxial Revolution Counter Column Ø Contact Point Continuous Dial Dial Reading Digital / Analog Error of Indication One Revolution
(inch)
Fine Adjustment
(mm)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Mass
(kg)
Max. Measurement Height
(mm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
Perpendicularity Table-Stem Hole R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Stem
(inch)
Stem
(mm)
Stem Hole Diameter Stem Hole Diameter
(inch)
Table Flatness
(µm)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

143.00 €

1 60 Days ---131324--Thread M 1.7 x 0.35-0-10-0Analog±0.0005-Basic set with 9.52 mm stem0.0005----Inch------±0.0002-0.02---9.52------51

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Test Indicator, Vertical Type, part number 513-452-10E.
You can find the detail information about specifications and dimensions on part number 513-452-10E.

Variation of this product

Part Number
513-452-10T
513-453-10E
513-453-10T
513-454-10A
513-454-10E
513-454-10T
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Accuracy
(inch)
Additional Spec Carbide Stylus Tip ø2 mm No. Coaxial Revolution Counter Column Ø Contact Point Continuous Dial Dial Reading Digital / Analog Error of Indication One Revolution
(inch)
Fine Adjustment
(mm)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Mass
(kg)
Max. Measurement Height
(mm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
Perpendicularity Table-Stem Hole R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Stem
(inch)
Stem
(mm)
Stem Hole Diameter Stem Hole Diameter
(inch)
Table Flatness
(µm)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

170.00 €

1 60 Days ---103011--Thread M 1.7 x 0.35-0-100-0Analog--Basic set-0.002--2Metric--323--1-0.2--8------46

183.00 €

1 60 Days --Full Set, with Bracket102825--Thread M 1.4 x 0.3-0-40-0Analog--Full set-0.01--3Metric--658--3-0.8---------80

209.00 €

1 60 Days -±0.0005----Thread M 1.7 x 0.35--Analog±0.0005-Basic set - ruby contact Point0.0005-0.0002--Inch------±0.0002-0.03---9.52------42

146.00 €

1 60 Days --150x200 mm--30-----1-------7.5260---0.2/100 mm/mm--------ø 3/83----

130.00 €

1 5 Days --250x300 mm--50-----1-------27.5300---0.2/100 mm/mm-------20 mm, 3/8inch / 9.53 mm 8 mm with bush (standard accessory)-3.5----

167.00 €

1 60 Days --120x180 mm--30-----1-------5.4120---0.2/100 mm/mm--------ø 3/83----

Tech Support