Dial Test Indicator, Universal Type, Inch (513-302-10E)

Dial Test Indicator, Universal Type, Inch 513-302-10E

Product Details:

Manufacturer part number: 513-302-10E

Brand: MITUTOYO

Price: 472.00

Delivery time: 60 Days


Technical Data:

Functions: A: M2.5 x 0.45

Inch-Metric: Metric

Length: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

513-302-10E

Part Number
513-302-10E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Functions Inch-Metric Length
(mm)

472.00 €

1 60 Days A: M2.5 x 0.45Metric5

Loading...

  1. 1

Basic information

Display Method Dial Material Carbide Diameter(mm) 1.5

This page is Dial Test Indicator, Universal Type, Inch, part number 513-302-10E.
You can find the detail information about specifications and dimensions on part number 513-302-10E.

Variation of this product

Part Number
513-302-10T
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Functions Inch-Metric Length
(mm)

504.00 €

1 60 Days -Inch13

Tech Support